1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unilon Black, Soft

YNS POLISHING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 323.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wipes away coating and rust without shaving the base material.

Part Number
NB02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 323.42

YNS POLISHING TOOL 5 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Stainless Steel / Aluminum / Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Packaging Quantity(Sheets) 1

Please check the type/dimensions/specifications of the part NB02 in the Unilon Black, Soft series.