1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill with Bottom Blade 3-Flute AQDED3F

Aqua Drill with Bottom Blade 3-Flute AQDED3F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,561.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coated carbide drill which achieves high efficiency machining of holes in cast materials and screw pilot holes.
[Features]
· Cast iron and aluminum cast parts have a high performance machined hole with H7 precision.
· 3-flute cutting edge with excellent cutting balance minimizes cutting vibration during machining.
· Finish processing is possible with work efficiency of 10 times or more compared to a reamer.
[Applications]
· 3-flute cutting edge with excellent cutting balance ideal for high-quality machining.

Part Number
AQDED3F3.0
AQDED3F4.0
AQDED3F5.0
AQDED3F6.0
AQDED3F7.0
AQDED3F8.0
AQDED3F9.0
AQDED3F10.0
AQDED3F11.0
AQDED3F12.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type shank diameter Ds
(mm)

฿ 2,561.94

NCH DRILL 1 Piece(s) 5 Day(s) 31648straight shank3

฿ 2,902.05

NCH DRILL 1 Piece(s) 5 Day(s) 42254straight shank4

฿ 3,310.20

NCH DRILL 1 Piece(s) 9 Day(s) 52670End Mill Shank6

฿ 3,657.70

NCH DRILL 1 Piece(s) 5 Day(s) 62872straight shank6

฿ 3,901.82

NCH DRILL 1 Piece(s) 5 Day(s) 73478End Mill Shank8

฿ 4,314.00

NCH DRILL 1 Piece(s) 5 Day(s) 83781straight shank8

฿ 4,754.11

NCH DRILL 1 Piece(s) 5 Day(s) 94090End Mill Shank10

฿ 5,259.47

NCH DRILL 1 Piece(s) 5 Day(s) 104393straight shank10

฿ 5,544.76

NCH DRILL 1 Piece(s) 8 Day(s) 1147104End Mill Shank12

฿ 6,137.42

NCH DRILL 1 Piece(s) 5 Day(s) 1251108straight shank12

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA tip angle(Degree) 180
Units Ordered(Pcs.) 1 Coating Details AQEX Coating