1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UG Drill, Stainless Steel, UGSUS3.1/4.9

UG Drill, Stainless Steel, UGSUS3.1/4.9
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 759.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This drill is ideal for stainless steel processing. UG coating with excellent heat resistance provides a long service life.

Part Number
UGSUS4.4
UGSUS5.3
UGSUS6.0SALE
UGSUS10.1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

฿ 759.00

NCH DRILL 1 Piece(s) 31 Day(s) 4.44780

฿ 940.00

NCH DRILL 1 Piece(s) 31 Day(s) 5.35286

฿ 862.00

฿ 516.94

DRILL 1 Piece(s) Same day 65793

฿ 2,098.00

DRILL 1 Piece(s) 31 Day(s) 10.187133

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Aluminum / Copper Tool Material Type Cobalt HSS Shank Type straight shank
Coating Y/N Available Coating Type TiCN With/without Oil Hole NA
tip angle(Degree) 135 Units Ordered(Pcs.) 1