(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Taper type straight shank drill with a TiN coated surface.
[Features]
· The original thinning shape (3-rake) improves centripedality and chip separation.
· TiN coating achieves longer life.
[Applications]
· Capable of high efficiency machining of materials ranging from steel to stainless steel and aluminum. High positional accuracy can be obtained.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Dimensions ℓ4 (No) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,452.01 | DRILL | 1 Piece(s) | 5 Day(s) | 7 | 45 | 126 | 1 | ||
฿ 2,575.46 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 7.5 | 45 | 126 | 1 | ||
฿ 2,582.47 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 8 | 49 | 130 | 1 | ||
฿ 2,641.17 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 8.5 | 49 | 130 | 1 | ||
฿ 2,709.72 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 9 | 52 | 133 | 1 | ||
฿ 2,777.80 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 9.5 | 52 | 133 | 1 | ||
฿ 2,945.83 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 10 | 56 | 137 | 1 | ||
฿ 2,772.07 | DRILL | 1 Piece(s) | 5 Day(s) | 10.5 | 56 | 137 | 1 | ||
฿ 4,751.80 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 10.8 | 61 | 142 | 1 | ||
฿ 3,337.22 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 11 | 61 | 142 | 1 | ||
฿ 3,473.65 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 11.5 | 61 | 142 | 1 | ||
฿ 5,016.66 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 11.8 | 61 | 142 | 1 | ||
฿ 3,581.09 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 12 | 66 | 147 | 1 | ||
฿ 3,740.35 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 12.5 | 66 | 147 | 1 | ||
฿ 3,743.61 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 13 | 66 | 147 | 1 | ||
฿ 4,106.85 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 13.5 | 70 | 151 | 1 | ||
฿ 4,918.00 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 14 | 70 | 151 | 1 | ||
฿ 4,480.47 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 14.5 | 73 | 171 | 2 | ||
฿ 4,677.86 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 15 | 73 | 171 | 2 | ||
฿ 4,877.72 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 15.5 | 77 | 175 | 2 | ||
฿ 4,635.01 | DRILL | 1 Piece(s) | 9 Day(s) | 16 | 77 | 175 | 2 | ||
฿ 4,879.43 | DRILL | 1 Piece(s) | 5 Day(s) | 16.5 | 81 | 179 | 2 | ||
฿ 5,644.29 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 17 | 81 | 179 | 2 | ||
฿ 5,391.66 | DRILL | 1 Piece(s) | 9 Day(s) | 17.5 | 84 | 182 | 2 | ||
฿ 6,209.09 | NCH DRILL | 1 Piece(s) | 9 Day(s) | 18 | 84 | 182 | 2 | ||
฿ 6,519.79 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 18.5 | 87 | 185 | 2 | ||
฿ 6,789.49 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 19 | 87 | 185 | 2 | ||
฿ 7,113.82 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 19.5 | 90 | 188 | 2 | ||
฿ 7,463.20 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 20 | 90 | 188 | 2 | ||
฿ 7,841.05 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 20.5 | 93 | 191 | 2 | ||
฿ 7,522.24 | DRILL | 1 Piece(s) | 9 Day(s) | 21 | 93 | 191 | 2 | ||
฿ 8,640.26 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 21.5 | 96 | 194 | 2 | ||
฿ 8,779.52 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 22 | 96 | 194 | 2 | ||
฿ 9,317.98 | DRILL | 1 Piece(s) | 5 Day(s) | 22.5 | 100 | 198 | 2 | ||
฿ 9,643.35 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 23 | 100 | 198 | 2 | ||
฿ 9,968.90 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 23.5 | 103 | 224 | 3 | ||
฿ 10,563.55 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 24 | 103 | 224 | 3 | ||
฿ 10,931.14 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 24.5 | 103 | 224 | 3 | ||
฿ 11,105.99 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 25 | 103 | 224 | 3 | ||
฿ 11,770.12 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 25.5 | 105 | 226 | 3 | ||
฿ 14,259.00 ฿ 11,407.20 | DRILL | 1 Piece(s) | 17 Day(s) | 26 | 105 | 226 | 3 | ||
฿ 12,082.80 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 26.5 | 105 | 226 | 3 | ||
฿ 12,876.24 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 27 | 109 | 230 | 3 | ||
฿ 12,920.65 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 27.5 | 109 | 230 | 3 | ||
฿ 13,257.14 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 28 | 109 | 230 | 3 | ||
฿ 14,281.42 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 28.5 | 111 | 232 | 3 | ||
฿ 15,076.29 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 29 | 111 | 232 | 3 | ||
฿ 15,672.97 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 29.5 | 111 | 232 | 3 | ||
฿ 16,303.22 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 30 | 111 | 232 | 3 | ||
฿ 19,183.69 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 30.5 | 114 | 235 | 3 | ||
฿ 19,394.29 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 31 | 114 | 235 | 3 | ||
฿ 20,577.25 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 31.5 | 114 | 235 | 3 | ||
฿ 21,698.84 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 32 | 114 | 235 | 3 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Cobalt HSS | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | TiN | tip angle(Degree) | 135 |
How can we improve?
How can we improve?