1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DLC High-Speed Steel Mill 2DLCHE (2DLCHE1)

NCH END MILL

DLC High-Speed Steel Mill 2DLCHE (2DLCHE1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End mill for aluminum. Suitable for grooving.

Part Number
2DLCHE1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,175.58

NCH END MILL 1 Piece(s) 31 Day(s) 12650

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating DLC
Torsion Angle (θ) Powerful Torsion (45°-60°)