1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AG Mill, 2-Flute, Long 2AGEL

AG Mill, 2-Flute, Long 2AGEL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,179.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of machining from steel and stainless steel to aluminum. Suitable for grooving deep grooves or in deep locations.

Part Number
2AGEL3
2AGEL10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,179.38

NCH END MILL 1 Piece(s) 31 Day(s) 315660

฿ 1,494.59

NCH END MILL 1 Piece(s) 31 Day(s) 10451095

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiAlN
Torsion Angle (θ) Standard torsion (30-40°)