1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rechargeable Driver Drill BD-123

RECHARGEABLE DRIVER DRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,990.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 12 V driver drill with sufficient power for light work and DIY.
[Features]
· The 20-step clutch allows fine torque adjustment
· Comes with 2-speed stepless variable speed switch, LED light and belt hook.
· Includes a keyless chuck for easy and quick bit attachment/detachment, as well as a shoulder bag.
[Applications]
· Ideal for drilling holes in wood and iron plates, etc., as well as screw tightening.

 
Part Number
BD-123 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,990.00

฿ 3,069.51

RECHARGEABLE DRIVER DRILL 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Voltage(V) 12 Max. Torque(N▪m) 26 (Drill Mode) Rechargeable Y
Weight(g) 1500 Sales Set Content Main body, Case, Battery, Battery charger Screw tightening capability(mm) 4.1×32
Drilling Capacity(mm) Ironworking 12/woodworking 25 Number Of Rotations(Rev / min) High speed: 0-1,050; Low speed 0-350 Set Contents Details Phillips screwdriver / carrying bag / strap / belt hook / battery pack B-1203M1 (2 pc)/charger BC-1205 (AC 100V)

Please check the type/dimensions/specifications of the part BD-123 in the Rechargeable Driver Drill BD-123 series.