1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Saw GTAS100

VSL AIRELECTORICTOOL

Air Saw GTAS100
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,883.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Accessories: 32-ridge blade, standard blade ASB-32 x 2 pcs

Features

●High speed type and excellent cutting speed. 
●Total length 170mm, optimum for narrow work.
●With a protector to prevent unexpected injuries during work.

Usage

●Burring of aluminum parts in metal product processing work, cutting of aluminum and stainless steel, etc.

Specification

●Cutting Performance(mm):Iron Plate 1.6
●Stroke Length(mm):10
●Number of Strokes(time/min):10000
●Air Consumption(m3/min):0.34
●Hose Intake Port:Rc1/4
●Exhaust:Forward
●Total Length(mm):170
●SPQ(piece):1
●Working Air Pressure: 0.6MPa
●Compatible Replacement Blade: VESSEL ASB Type

Accessories

●2 Pieces of Blades ASB-32
Part Number
GTAS100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,883.27

฿ 11,663.22

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Cutting Performance(mm) Iron Plate: 1.6, Wood: 55 Ventilation Forward Main Body, Related Products Main Body
Operating Air Pressure(Mpa) 0.6 Stroke length(mm) 10 Stroke times(Times/min) 10000
Air Consumption Amount(m3/min) 0.34 Overall Length(mm) 170 Manufacturer JAN Code 4907587305138
Hose fitting Rc 1/4 Weight(g) 570 Accessory Blade ASB-32 x 2, Outlet (BPB-2), L Type Wrench (H2/H4)

Please check the type/dimensions/specifications of the part GTAS100 in the Air Saw GTAS100 series.