1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air-Impact Wrench, Lightweight Type GT3900VL

VSL AIRELECTORICTOOL

Air-Impact Wrench, Lightweight Type GT3900VL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50,915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount (retainer ring type).

Features

●Small outer diameter, suitable for work in narrow places such as assembly of construction machinery and specially‐equipped vehicles.
●Oil free type can operate with no‐oil‐supply.

Usage

●For industrial and automotive maintenance industries requiring high torque.

Specification

●Capacity Bolt Diameter(mm):39
●Socket Input Drive(mm):25.4
●Max Tightening Torque(N・m):1716.0
●No Load Speed(min-1):4200
●Air Consumption(m3/min):0.7
●Hose Mounting Port:Rc1/2
●Exhaust:Upward
●Total Length(mm):524.0
●Hammer Type:V Hammer
●Working Air Pressure: 0.6 to 0.8MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
GT3900VL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50,915.00

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Max. Tightening Torque(N▪m) 1680 Socket Plug Angle(mm) 25.4 Capacity Bolt Diameter(φ/mm) 39
Hammer Type V Hammer Number Of Rotations(rpm) 4200 Operating Air Pressure(Mpa) 0.6–0.8
Air Consumption Amount(m³/min) 0.7 Ventilation Top JAN Code 4907587304889
Hose fitting Rc 1/2 Overall Length(mm) 524 Weight(g) 8950
Accessory Plug (BPB-4), L-wrench (H5/H6) Practical Torque Range(N▪m) 490~1716 Application Air Hose Inner Diameter(mm) 12.7

Please check the type/dimensions/specifications of the part GT3900VL in the Air-Impact Wrench, Lightweight Type GT3900VL series.