(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mount (retainer ring type).
· Rear ventilation.
· Oil-free type: A type that doesn't generate oil mist and can be operated even without lubrication
Part Number |
---|
GT1600VPHL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 20,651.00 ฿ 16,031.37 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Max. Tightening Torque(N▪m) | 234.6 | Socket Plug Angle(mm) | 12.7 | Capacity Bolt Diameter(φ/mm) | 16 |
---|---|---|---|---|---|
Hammer Type | V Hammer | Number Of Rotations(rpm) | 8200 | Operating Air Pressure(Mpa) | 0.6–0.8 |
Air Consumption Amount(m³/min) | 0.4 | Ventilation | Forward | JAN Code | 4907587304902 |
Hose fitting | Rc 1/4 | Overall Length(mm) | 202.5 | Weight(g) | 1800 |
Accessory | Plug (BPB-2), L-wrench (H4) | Practical Torque Range(N▪m) | 49~284.3 | Application Air Hose Inner Diameter(mm) | 6.35 |
Please check the type/dimensions/specifications of the part GT1600VPHL in the Air-Impact Wrench, Oil-Free Type GT1600VPHL series.
How can we improve?
How can we improve?