(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A best selling air driver model.
[Features]
· Regular screw diameter: 4 to 5 mm.
· Small and lightweight.
· Popular model in assembly plants.
· 6.35 bit stop-ball type.
· With silencer device.
[Applications]
· For industrial use.
Part Number |
---|
GTPLR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 14,503.00 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Capacity Screw Dimension(mm) | 4–5 | Bit Socket(mm) | 6.35 | Operating Air Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Max. Tightening Torque(N▪m) | 25 | Number of load-free rotations(rpm) | 9000 | Air Consumption Amount(m³/min) | 0.2 |
Ventilation | Top | Overall Length(mm) | 187 | JAN Code | 4907587301031 |
Capability (Nomal Thread)(mm) | 4.0–5.0 | Capability (Tapping Thread)(mm) | 3.5~4.0 | Capability (Wood Thread)(mm) | 2.7 to 3.5 |
Capability (Bolt)(mm) | 4.0–5.0 | Hose fitting | G 1/4 | Weight(g) | 830 |
Accessory | Bit (A14 (+)2 x 65G) Outlet (BPN-2F) |
Please check the type/dimensions/specifications of the part GTPLR in the Pneumatic Screwdriver, Impact Type GT-PLR series.
How can we improve?
How can we improve?