1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Micro Grinder for Precision Grinding (Ergonomic Grip) GT-MG55SR

VSL AIRELECTORICTOOL

Air Micro Grinder for Precision Grinding (Ergonomic Grip) GT-MG55SR
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,101.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air Micro Grinder for precision grinding applications.
[Features]
· Chuck inner diameter 3 mm.
· The core runout accuracy is high with high-speed rotation, achieving light and smooth grinding.
· With soft grip to prevent fatigue even after long working periods.
[Applications]
· For grinding and sculpting of various molds through to surface finishing of welded parts and cast objects.
· Post-machining deburring.
· Complex surface finish, inner surface grinding, gear chamfering, etc.

 
Part Number
GTMG55SR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,101.08

฿ 11,451.15

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 55000 Main Body, Related Products Main Body
Operating Air Pressure(MPa) 0.6 Overall Length(mm) 180 Ventilation Rear
JAN Code 4907587307118 Trusco Code 124-6593 Air Consumption Amount(m3/min) 0.16
Hose fitting Rc 1/4 Weight(g) 220 Accessory Fixed Handle, Wrench (H9) Oil
Application Air Hose Inner Diameter(mm) 6.35 Frame diameter(mm) 20

Please check the type/dimensions/specifications of the part GTMG55SR in the Air Micro Grinder for Precision Grinding (Ergonomic Grip) GT-MG55SR series.