1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Micro Grinder for Precision Grinding GT-MG25S

VSL AIRELECTORICTOOL

Air Micro Grinder for Precision Grinding GT-MG25S
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,052.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air Micro Grinder Chuck for precision grinding applications.
[Features]
· For internal diameter 6 mm.
· The core runout accuracy is high with high-speed rotation, achieving light and smooth grinding.
[Applications]
· Grinding of various molds.
· For finishing the surfaces of sculptures, castings and welded parts.
· Post-machining deburring.
· Complex surface finish, inner surface grinding, gear chamfering, etc.

 
Part Number
GTMG25S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,052.00

฿ 13,265.37

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 6 Number of load-free rotations(rpm) 25000 Main Body, Related Products Main Body
Operating Air Pressure(MPa) 0.6 Overall Length(mm) 198 Ventilation Rear
JAN Code 4907587307019 Air Consumption Amount(m3/min) 0.175 Hose fitting Rc 1/4
Weight(g) 600 Accessory Wrench (H11/H13), Oil Application Air Hose Inner Diameter(mm) 6.35
Frame diameter(mm) 30

Please check the type/dimensions/specifications of the part GTMG25S in the Air Micro Grinder for Precision Grinding GT-MG25S series.