1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air-Impact Wrench, Lightweight Type GT2000PF (Part Number)

VSL AIRELECTORICTOOL

Air-Impact Wrench, Lightweight Type GT2000PF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,193.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount (retainer ring type).
· With Rear Ventilation/Silencer

 
Part Number
GT2000PF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,193.69

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 460.9 Socket Plug Angle(mm) 19 Capacity Bolt Diameter(φ/mm) 20
Hammer Type Single Number Of Rotations(rpm) 5500 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.43 Ventilation Rear JAN Code 4907587304513
Hose fitting Rc 1/4 Overall Length(mm) 210 Weight(g) 3500
Accessory Plug (BPB-2), L-wrench (H5) Practical Torque Range(N▪m) 98~460.9 Application Air Hose Inner Diameter(mm) 9.5

Please check the type/dimensions/specifications of the part GT2000PF in the Air-Impact Wrench, Lightweight Type GT2000PF series.