1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-Impact Wrench (Lightweight Type) GT-3800LX

VSL AIRELECTORICTOOL

Air-Impact Wrench (Lightweight Type) GT-3800LX
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 48,617.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large air impact wrench with a handle suitable for tire work.
[Features]
· Capacity: Regular bolt diameter: 39 mm.
· The tilt handle designed to set the center of gravity while the socket and air hose are connected mitigates the burden on legs and back while working on tires.
[Applications]
· Ideal for large tire shops in which frequent attachment and detachment of tires are required daily.

 
Part Number
GT3800LX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48,617.56

฿ 31,897.98

VSL AIRELECTORICTOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 1607 Socket Plug Angle(mm) 25.4 Capacity Bolt Diameter(φ/mm) 39
Hammer Type Single Number Of Rotations(rpm) 4100 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.7 Ventilation Rear JAN Code 4907587303196
Hose fitting Rc 1/2 Overall Length(mm) 520 Weight(g) 9800
Accessory Plug (BPB-4), L-wrench (H5) Practical Torque Range(N▪m) 490~1607 Application Air Hose Inner Diameter(mm) 12.7

Please check the type/dimensions/specifications of the part GT3800LX in the Air-Impact Wrench (Lightweight Type) GT-3800LX series.