(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Medium air impact wrench.
[Features]
· Capacity: Regular bolt diameter: 20 mm.
· Powerful tightening.
· Excellent durability.
· Long anvil is available.
[Applications]
· For industrial use, for automobile maintenance.
Part Number |
---|
GTP18J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 21,918.00 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Max. Tightening Torque(N▪m) | 460.9 | Socket Plug Angle(mm) | 19 | Capacity Bolt Diameter(φ/mm) | 16–20 |
---|---|---|---|---|---|
Hammer Type | Single | Number Of Rotations(rpm) | 5000 | Operating Air Pressure(Mpa) | 0.6 |
Air Consumption Amount(m³/min) | 0.52 | Ventilation | Forward | JAN Code | 4907587303639 |
Mounting | Retainer Ring Type | Hose fitting | Rc 1/4 | Overall Length(mm) | 240 |
Weight(g) | 4200 | Accessory | Plug (BPB-2), L-wrench (H5) | Practical Torque Range(N▪m) | 98~470.7 |
Application Air Hose Inner Diameter(mm) | 9.5 |
Please check the type/dimensions/specifications of the part GTP18J in the Air Impact Wrench GT-P18J series.
How can we improve?
How can we improve?