(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mount (retainer ring type).
Part Number |
---|
GTP14J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 17,552.00 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Max. Tightening Torque(N▪m) | 274.6 | Socket Plug Angle(mm) | 12.7 | Capacity Bolt Diameter(φ/mm) | 14 to 16 |
---|---|---|---|---|---|
Hammer Type | Single | Number Of Rotations(rpm) | 6500 | Operating Air Pressure(Mpa) | 0.6 |
Air Consumption Amount(m³/min) | 0.42 | Ventilation | Forward | JAN Code | 4907587303547 |
Mounting | Retainer Ring Type | Hose fitting | Rc 1/4 | Overall Length(mm) | 197 |
Weight(g) | 2950 | Accessory | Plug (BPB-2), L-wrench (H5) | Practical Torque Range(N▪m) | 75~323.6 |
Application Air Hose Inner Diameter(mm) | 6.35 |
Please check the type/dimensions/specifications of the part GTP14J in the Air Impact Wrench GTP14J series.
How can we improve?
How can we improve?