1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Lubricated Pneumatic Screwdriver GTP4.5XD

VSL AIRELECTORICTOOL

Oil Lubricated Pneumatic Screwdriver GTP4.5XD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,647.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 6.35 bit sleeve type.
· With silencer device/rear exhaust.
· The hydraulic fluid is VG-10 for the rotating part and VG-32 for the impact part.

 
Part Number
GTP4.5XD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,647.89

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N·m) 23.5 Chuck Method Bit Sleeve Type Bit Insertion Point(mm) 6.35
Capacity Screw Size(mm) 4–5 Exhaust Rear Operating Air Pressure(Mpa) 0.6
Number of No-load Revolutions(min-1) 14000 Air Consumption(m3/min) 0.2 Total Length(mm) 170
Capacity (Regular Screws)(mm) 4.0–5.0 Capacity (Tapping Screws)(mm) 3.5~4.0 Capacity (Wood Screws)(mm) 2.7 to 3.5
Capacity (bolts)(mm) 4.0–5.0 Hose Joint Rc 1/4 Weight(g) 735
Accessories Bit (A14 +2 x 65G) Outlet (BPB-2)

Please check the type/dimensions/specifications of the part GTP4.5XD in the Oil Lubricated Pneumatic Screwdriver GTP4.5XD series.