(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High power model that tightens firmly with an air motor.
[Features]
・ Small and lightweight
・ High power model. For mounting various parts
・ Capacity: Normal thread diameter: 8 to 10 mm
[Applications]
・ It is used in various assembly plants
Part Number |
---|
GTP8D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,631.00 ฿ 13,291.36 | VSL AIRELECTORICTOOL | 1 Piece(s) | 12 Day(s) |
Loading...
Capacity Screw Dimension(mm) | 8–10 | Chuck method | One-Touch Type | Bit Socket(mm) | 8 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Max. Tightening Torque(N▪m) | 137.0 | Number of load-free rotations(rpm) | 7500 |
Air Consumption Amount(m³/min) | 0.4 | Ventilation | Forward | Overall Length(mm) | 172 |
JAN Code | 4907587301093 | Capability (Nomal Thread)(mm) | 8.0 to 10.0 | Capability (Tapping Thread)(mm) | 5.0~6.0 |
Capability (Wood Thread)(mm) | 4.5~6.2 | Capability (Bolt)(mm) | 8.0 to 10.0 | Hose fitting | Rc 1/4 |
Weight(g) | 1930 | Accessory | Bit (A15 (+)2 x 65G/ (+)3 x 65E) Outlet (BPB-2) L Type Wrench (H4) |
Please check the type/dimensions/specifications of the part GTP8D in the Pneumatic Screwdriver, Impact Type GTP8D series.
How can we improve?
How can we improve?