1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Disc Grinder GT-DG100

VSL AIRELECTORICTOOL

Air Disc Grinder GT-DG100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,190.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air disc grinder.
[Features]
· Disc diameter 100 mm.
· Handy & powerful grinder with emphasis on safety and ease of use.
[Applications]
· Metal grinding and polishing.
· For base finishing, polishing bead removal, deburring, rust removal, cutting of metal round bars and thin plates, paint peeling, finish polishing, etc.

Part Number
GTDG100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,190.60

VSL AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Compatible Grindstone Dimensions (outer diameter)(mm) 100 Number of load-free rotations(rpm) 13500 Air Consumption Amount(m³/min) 0.7
Operating Air Pressure(Mpa) 0.6 Compatible Grindstone Dimensions (thickness)(mm) 6 Compatible Grindstone Dimensions (inner diameter)(mm) 15
Ventilation Direction Side Overall Length(mm) 205 Main Body, Related Products Main Body
Height(mm) 92 Hose fitting Rc 1/4 Weight(g) 1390
Accessory Plug (BPB-2), L-wrench (H6)

Please check the type/dimensions/specifications of the part GTDG100 in the Air Disc Grinder GT-DG100 series.