1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Micro Grinder for Precision Grinding (Soft Grip) GT-MG35SAR (Part Number)

VSL AIRELECTORICTOOL

Air Micro Grinder for Precision Grinding (Soft Grip) GT-MG35SAR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,327.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air Micro Grinder for precision grinding applications.
[Features]
· High durability type.
· Chuck inner diameter 6 mm.
· The core runout accuracy is high with high-speed rotation, achieving light and smooth grinding.
· With soft grip to prevent fatigue even after long working periods.
[Applications]
· For grinding of various metal molds, surface finishing of welded parts and molds such as sculptures, deburring after machining, finishing of complicated curved surfaces, cutting of inner surfaces, chamfering of gears, etc.

Features

●Precision motor processing and double bearing suppress core run out.
●Core run out precision at high speed realizes smooth and light grinding.
●Compact, lightweight and maintains stable performance for a long time.

Usage

●For precision grinding.
●Burring of press punched products.
●Cutting, polishing, mirror finishing of molding die.

Specification

●Chuck Inner Diameter(mm):6
●No Load Speed(min-1):35000
●Air Consumption(m3/min):0.285
●Hose Intake Port:Rc1/4
●Exhaust:Back
●Total Length(mm):182
●Working Air Pressure: 0.6MPa
Part Number
GTMG35SAR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,327.13

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Chuck inner diameter(mm) 6 Number of load-free rotations(rpm) 35000 Main Body, Related Products Main Body
Operating Air Pressure(MPa) 0.6 Overall Length(mm) 182 Ventilation Rear
JAN Code 4907587307187 Trusco Code 169-7081 Air Consumption Amount(m3/min) 0.285
Hose fitting Rc 1/4 Weight(g) 435 Accessory Wrench (H11/H13), Oil
Application Air Hose Inner Diameter(mm) 6.35 Frame diameter(mm) 29.5

Please check the type/dimensions/specifications of the part GTMG35SAR in the Air Micro Grinder for Precision Grinding (Soft Grip) GT-MG35SAR series.