No. D71 for Precision Bit for DELVO Width-Across-flats Shaft Diameters 2.0 to 3.0

Brand :
VESSEL

Caution

    Product Description

    Precision bit that can be attached to all types of small electric screwdrivers.
    [Features]
    · Half-moon section outlet with shaft diameter of ø4 mm.
    · Blade tip machined with high precision that satisfies the thread standards.
    [Application]
    · Used for screw tightening work in small and precise fields such as computers, office equipment, audio equipment, and optical devices, etc.

    Features

    ●It is an insertion port of a half moon section.
    ●Optimum for tighten precision machine screw of watch, glasses and camera.

    Usage

    ●Compatible Manufacturer: Nitto Kohki(Delbo).

    Specification

    ●Q'ty Per Pack(piece):10
    ●Blade Edge:Opposite Side 2
    ●L(mm):44
    ●Shank Diameter: 4mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat