(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Head Hammer with replaceable head, for No. 71

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7110H

  • Product Type
    Part
  • Head (diameter)(mm)
    34.7
  • Head (length)(mm)
    124
  • Head material
    Other
  • Head for Replacement
    1
  • JAN Code
    4907587015235
Part Number
7110H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 165.35

VSL HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Part
  • Head (diameter)(mm)
    34.7
  • Head (length)(mm)
    124
  • Head material
    Other
  • Head for Replacement
    1
  • JAN Code
    4907587015235

Product Description

Spare head for No. 71.

Specifications of 7110H

  • Product Type
    Part
  • Head (diameter)(mm)
    34.7
  • Head (length)(mm)
    124
  • Head material
    Other
  • Head for Replacement
    1
  • JAN Code
    4907587015235
Part Number
7110H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 165.35

VSL HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1