1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Saw Blade Ironwork Super Thick 32 Teeth

VSL AIRELECTORICTOOL

Air Saw Blade Ironwork Super Thick 32 Teeth
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 137.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Blade for GT-AS10/AS100
· For cutting iron
· Thin blade, 32 ridges

Usage

●Burring of aluminum parts in metal product processing work, cutting of aluminum and stainless steel, etc.

Specification

●Q'ty Per Pack(sheet):10
●Blade Shape:Cobalt Ultra Blade Thickness 32 Ridge
●Working Air Pressure: 0.6MPa
●Compatible Replacement Blade: VESSEL ASB Type
Part Number
ASB32H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 137.00

VSL AIRELECTORICTOOL 10 Piece(s) 12 Day(s)

Loading...

  1. 1
 

Basic Information

Main Body, Related Products Related Product Compatible Model(N▪m) GT-AS10、AS100 Manufacturer JAN Code 4907587017239
Supplementary explanation For GT-AS10/AS100; Blade for air saw with cobalt; Ultra-thick blade: 32 teeth Cutting Performance Iron, Stainless Steel Sheet Cutting

Please check the type/dimensions/specifications of the part ASB32H in the Air Saw Blade Ironwork Super Thick 32 Teeth series.