1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Belt Sander GT-BS12 (Part Number)

AIRELECTORICTOOL

Air Belt Sander GT-BS12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,841.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pneumatic tool for chamfering and polishing metal.
[Features]
· For belt width of 12 mm.
· Easy belt replacement. Locks automatically when the arm is tightened.
· Grinding is possible on 3 surfaces: the arm top, bottom and tip.
· Arm angle can be adjusted by 90 degrees. Angle can be changed by adjusting 1 thumb screw.
· With a dust cover that prevents scattering of cutting chips.
[Applications]
· For deburring of aluminum die-castings and cast products.
· For automobile sheet metal work, rust removal, removal of welding burrs and spatter, etc.

Features

●Arm adjustment angle 90°, angle can be changed by adjusting one butterfly screw.

Usage

●For aluminum die casting, casting burring, automobile sheet metal work, grinding and polishing work of stainless steel, welding burr, sputter removal, bead cutting and rust removal etc.

Specification

●Belt Dimension(mm):10/12 x 330
●Belts Speed(m/min):1100
●No Load Speed(min-1):17000
●Air Consumption(m3/min):0.52
●Total Length(mm):311
●Working Air Pressure: 0.6MPa
●With one-touch lock for belts replacement
Part Number
GTBS12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,841.43

AIRELECTORICTOOL 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Belt Dimensions (Width)(mm) 10/12 Belt Dimensions (Length)(mm) 330 Overall Length(mm) 311
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 17000 Belt speed(m/min) 1100
Air Consumption Amount(m³/min) 0.52 Ventilation Rear JAN Code 4907587304993
Hose fitting Rc 1/4 Weight(g) 840 Accessory Plug (BPB-2), L-wrench (H1.5)

Please check the type/dimensions/specifications of the part GTBS12 in the Air Belt Sander GT-BS12 series.