1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Micro Grinder GTMG75SAR (Part Number)

VSL AIRELECTORICTOOL

Air Micro Grinder GTMG75SAR
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,550.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Significant improvement in the center run-out.
· The number of revolutions is ideal for tip tools.
· Achieves grinding & cutting without skipping.
· Double bearings adopted: Precision motor machining and minimization of core deviation through utilization of double bearings.
· In addition, the SAR type adopts an angular bearing that can withstand high loads in heavy-duty work

 
Part Number
GTMG75SAR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,550.75

฿ 11,041.11

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 75000 Main Body, Related Products Main Body
Operating Air Pressure(MPa) 0.6 Overall Length(mm) 156 Ventilation Rear
JAN Code 4907587307446 Trusco Code 319-9606 Air Consumption Amount(m3/min) 0.16
Hose fitting Rc 1/4 Weight(g) 180 Accessory Wrench (H5/H9), Oil
Application Air Hose Inner Diameter(mm) 6.35 Frame diameter(mm) 20.9

Please check the type/dimensions/specifications of the part GTMG75SAR in the Air Micro Grinder GTMG75SAR series.