1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Lightweight Impact Wrench (Oilless) GT-1600VPH

VSL AIRELECTORICTOOL

Ultra Lightweight Impact Wrench (Oilless) GT-1600VPH
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,463.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An oil-less type pneumatic tool for fastening hex bolts and nuts which can be operated without lubrication.
[Features]
· Capacity: Regular bolt diameter: 16 mm.
· V hammer method: compact, lightweight, and high-power.
· Completely oil-less design with anti-rust and lubrication treatment applied to the air passage.
· No oil mist generation, making it maintenance-free and environmentally friendly.
[Applications]
· For automobile maintenance, concrete formwork, architecture, mold attaching/detaching work, etc.

Features

●Small outer diameter, suitable for work in narrow places such as assembly of construction machinery and specially‐equipped vehicles.
●Oil free type can operate with no‐oil‐supply.

Usage

●For industrial and automotive maintenance industries requiring high torque.

Specification

●Capacity Bolt Diameter(mm):16
●Socket Input Drive(mm):12.7
●Max Tightening Torque(N・m):284.3
●No Load Speed(min-1):8200
●Air Consumption(m3/min):0.4
●Hose Mounting Port:Rc1/4
●Exhaust:Back
●Total Length(mm):174.5
●Hammer Type:V Hammer
●Working Air Pressure: 0.6 to 0.8MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
GT1600VPH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,463.00

฿ 15,867.01

VSL AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Max. Tightening Torque(N▪m) 234.6 Socket Plug Angle(mm) 12.7 Capacity Bolt Diameter(φ/mm) 16
Hammer Type V Hammer Number Of Rotations(rpm) 8200 Operating Air Pressure(Mpa) 0.6–0.8
Air Consumption Amount(m³/min) 0.4 Ventilation Rear JAN Code 4907587304896
Hose fitting Rc 1/4 Overall Length(mm) 174.5 Weight(g) 1750
Accessory Plug (BPB-2), L-wrench (H4) Practical Torque Range(N▪m) 49~284.3 Application Air Hose Inner Diameter(mm) 6.35

Please check the type/dimensions/specifications of the part GT1600VPH in the Ultra Lightweight Impact Wrench (Oilless) GT-1600VPH series.