(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mount (retainer ring type).
Part Number |
---|
GT2000P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,097.00 ฿ 14,926.41 | VSL AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Max. Tightening Torque(N▪m) | 460.9 | Socket Plug Angle(mm) | 19 | Capacity Bolt Diameter(φ/mm) | 16–20 |
---|---|---|---|---|---|
Hammer Type | Single | Number Of Rotations(rpm) | 5000 | Operating Air Pressure(Mpa) | 0.6 |
Air Consumption Amount(m³/min) | 0.45 | Ventilation | Forward | JAN Code | 4907587304216 |
Hose fitting | Rc 1/4 | Overall Length(mm) | 241 | Weight(g) | 4300 |
Accessory | Plug (BPB-2), L-wrench (H5) | Practical Torque Range(N▪m) | 98~470.7 | Application Air Hose Inner Diameter(mm) | 9.5 |
Please check the type/dimensions/specifications of the part GT2000P in the Air Impact Wrench GT2000P series.
How can we improve?
How can we improve?