(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 6.35 bit sleeve type.
· With silencer device.
Capacity Screw Dimension(mm) | 4–5 | Chuck method | Bit Stop-Ball Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Max. Tightening Torque(N▪m) | 16.8 | Number of load-free rotations(rpm) | 9000 |
Air Consumption Amount(m³/min) | 0.2 | Ventilation | 360° | Overall Length(mm) | 205 |
JAN Code | 4907587301079 | Capability (Nomal Thread)(mm) | 4.0–5.0 | Capability (Tapping Thread)(mm) | 3.5~4.0 |
Capability (Wood Thread)(mm) | 2.7 to 3.5 | Capability (Bolt)(mm) | 4.0–5.0 | Hose fitting | G 1/4 |
Weight(g) | 950 | Accessory | Bit (A14 (+)2 x 65G) Outlet (BPN-2F) |
Please check the type/dimensions/specifications of the part GTPLZ in the Pneumatic Screwdriver, Impact Type GTPLZ series.
How can we improve?
How can we improve?