1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MSA-1/8

SPINDLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,276.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Flange mounting type.
· With Forward Exhaust Muffler

 
Part Number
MSA-1/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,276.19

SPINDLE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Format Straight Maximum Engine Speed(min-1) 75000
Collet diameter(mm) 3.175 Total Length(mm) 106 Exhaust Direction Forward Exhaust Muffler
Flange M4, 2 Point Support Mass(g) 142 Manufacturer Product Number MSA-1/8
Max. Number of Revolutions at Non-load(RPM) 75000 Air consumption(NL / min) 140 Air pressure(Mpa) 0.5–0.7
Quantity(Nos. / pcs) 1 pc.

Please check the type/dimensions/specifications of the part MSA-1/8 in the MSA-1/8 series.