- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of S-76
-
- Tool set and tool box only
- Tool set
-
- Tool set type
- Trunk Case Type
-
- Case Size (Frontage x Depth x Height)(mm)
- 450×115×330
-
- Set Content(Point)
- 49
-
- Case color
- Black
-
- Mass(g)
- 4000
-
- Corresponding V
- 100 V compatible
-
- Supplementary explanation
- Its body has elastomer handle which fits the hands well and surface layers which contains aluminum flakes so that scratches do not stand out.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 19,145.07
฿ 13,585.34
|
HZN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Tool set and tool box only
- Tool set
-
- Tool set type
- Trunk Case Type
-
- Case Size (Frontage x Depth x Height)(mm)
- 450×115×330
-
- Set Content(Point)
- 49
-
- Case color
- Black
-
- Mass(g)
- 4000
-
- Corresponding V
- 100 V compatible
-
- Supplementary explanation
- Its body has elastomer handle which fits the hands well and surface layers which contains aluminum flakes so that scratches do not stand out.
Product Description
Tool set with carefully selected tools that are frequently used.
[Features]
· Ideal for on-site maintenance, this storage case carefully considers the tactile sensation of the person using it.
· A set that provides excellent storing capacity as it comes with a roll-up type tool case that allows compact storage of tools.
· The set includes 49 pieces and a tool holder.
· Its body has an elastomer handle which fits the hands well and surface layers which contains aluminum flakes so that scratches do not stand out.
· Instant heater type, can be used immediately, with a cap, can be stored immediately, set with H-600 instant heater soldering iron and H-11 ironing table that does not leak water.
[Applications]
· Perfect for household use as well as for factory and lab use.
Specifications of S-76
-
- Tool set and tool box only
- Tool set
-
- Tool set type
- Trunk Case Type
-
- Case Size (Frontage x Depth x Height)(mm)
- 450×115×330
-
- Set Content(Point)
- 49
-
- Case color
- Black
-
- Mass(g)
- 4000
-
- Corresponding V
- 100 V compatible
-
- Supplementary explanation
- Its body has elastomer handle which fits the hands well and surface layers which contains aluminum flakes so that scratches do not stand out.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 19,145.07
฿ 13,585.34
|
HZN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?