1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Hydraulic Machine Vise Mark III

NBY VISES

Loctite Hydraulic Machine Vise Mark III
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 133,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· LTH3P-150 has a total length 125 mm shorter than equivalent products and a light weight at 7 kg.
· Also, it combines hydraulic pressure and manual switching with malfunction prevention mechanism.
· Made of ductile cast iron to minimize bending and damage during tightening.
· The sliding part has excellent wear resistance as it has been flame quenched (HRC45).
· The patent-pending hydraulic pump has been tested over 300,000 times, completed as a pump capable of powerful tightening with minimal failures.
· By adjusting the position where opening/closing starts, the optimum opening in 3 positions can be achieved.

 
Part Number
LTH3P150S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 133,500.00

฿ 94,237.65

NBY VISES 1 Piece(s) 92 Day(s)

Loading...

  1. 1

Basic Information

Mouth Width(mm) 156 Mouth Depth(mm) 57 Maximum Opening(mm) 300
Standard guide block width(mm) 18 Tightening Force(kN) 40 Mass(kg) 41

Please check the type/dimensions/specifications of the part LTH3P150S in the Loctite Hydraulic Machine Vise Mark III series.