1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Permanent Magnetic Holder SKM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 257.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnetic holder that can be used for various applications including holding various types of documents, temporarily securing workpieces, and collecting cutting powder.
[Features]
· Low coercive force allows a large distance between the magnetic poles.
· As the magnetic pole density is high, the cross-sectional area can be reduced. The ideal shape is rectangular.
· Alnico magnets are used, so it is strongly resistant to high temperatures and has excellent mechanical strength.
· A thin type magnet holder with a set attraction force and low levels of demagnetization.
[Applications]
· It is used for retaining drawings, rulers, paper molds, etc. and holding workpieces, etc. during processing when embedded into jigs.

 
Part Number
SKM-0005
SKM-0007
SKM-001
SKM-002
SKM-0015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Adsorption Force
(N)
With / Without Handle With / Without Screw Hole Screw Hole Magnet Size
(mm)
Specification Description

฿ 376.00

NGS MAGNET TOOLS 1 Piece(s) 46 Day(s) Round Type1.8Not IncludedNot Included-Φ5×13 -

฿ 444.00

MAGNET TOOLS 1 Piece(s) 15 Day(s) Round Type4Not IncludedNot Included-Φ7×13-

฿ 257.00

NGS MAGNET TOOLS 1 Piece(s) 46 Day(s) Round Type8Not IncludedNot Included-Φ10×15-

฿ 306.00

NGS MAGNET TOOLS 1 Piece(s) 46 Day(s) Round Type30Not IncludedNot Included-Φ20×15-

฿ 269.00

NGS MAGNET TOOLS 1 Piece(s) 46 Day(s) Round Type12Not IncludedNot Included-Φ15×15-

Loading...

  1. 1

Basic Information

Magnet Type Alnico Magnet Product Model Permanent Magnet Holder for Machining Material Steel