1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plate Magnet (absorption strength approximately 59N)

MAGNET TOOLS

Plate Magnet (absorption strength approximately 59N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,073.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnetic separator products that can be used for cutting powder collection, and also act as magnetic parts for jigs using mounting holes.
[Features]
· A drill is required to create the holes needed to affix the main unit with screws if the back is metal.
· Only the surface is magnetic.
[Applications]
· Used for collecting iron pieces, etc.

 
Part Number
MP-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,073.74

MAGNET TOOLS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Adsorption Force(N) 59 Product Model Magnet Plate Material Ferrite Magnet

Please check the type/dimensions/specifications of the part MP-130 in the Plate Magnet (absorption strength approximately 59N) series.