1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Aluminum Double Clamp Vise

NBY VISES

Loctite Aluminum Double Clamp Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 121,809.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two workpieces can be clamped at the same time with one vise to shorten working time. The movable part and fixed jaw are made from aluminum, and thus lightweight. Therefore, cut the soft clamp yourself before use. The movable part can be attached and detached with one touch. The main body is made of ductile cast iron with flame quenching on the sliding surface, allowing it to be used as a single clamp type by replacing with the supplied parts.

 
Part Number
LTAW100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 121,809.67

NBY VISES 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Mouth Width(mm) 101 Mouth Depth(mm) 32 Maximum Opening(mm) 38(178)
Standard guide block width(mm) 18 Tightening Force(kN) 15 Mass(kg) 14.7