(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Loctite 5-axis machine vise step clamp (grid type).
Part Number |
---|
LT5AU-75SJG-8 |
LT5AU-100SJG-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) | Compatible Vise |
---|---|---|---|---|---|---|---|
฿ 5,277.21 | NBY VISES | 1 Piece(s) | 6 Day(s) | 0.3 | LT5AU-75(FM,M) | ||
฿ 14,442.06 | NBY VISES | 1 Piece(s) | 6 Day(s) | 0.85 | LT5AU-100(M),100F(M) |
Loading...
A(mm) | 26 | B(mm) | 45 | C(mm) | 23 |
---|---|---|---|---|---|
D(mm) | 24 | E(mm) | 16 | F(mm) | 8 |
G(mm) | 10 | H(mm) | 5 | I(mm) | 5 |
J(mm) | 14 | K(mm) | 9 | L(mm) | 8.5 |
M(mm) | 17 |
How can we improve?
How can we improve?