1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Loctite Precision Machine Vise Step Jaws (Part Number)

NBY VISES

Loctite Precision Machine Vise Step Jaws
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,093.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional parts for the machining vise series.

 
Part Number
LT250MSJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise

฿ 23,977.27

NBY VISES 1 Piece(s) 6 Day(s) 25375.53414041172517345.56M16LT250M

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LT250MSJ in the Loctite Precision Machine Vise Step Jaws series.

Products with similar specification

Part Number
LT100MSJ
LT125MSJ
LT150LSJ
LT150MSJ
LT200MSJ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise

฿ 6,093.19

1 Piece(s) 6 Day(s) 101321460189149143.54M 8LT100M、LT100MC、LT100SP、LTM100WL

฿ 8,097.78

1 Piece(s) 6 Day(s) 12638197721131913193.54M12LT125M、LT125SP

฿ 9,119.73

1 Piece(s) 6 Day(s) 15144.21410024111810.5144.55M10LT150L、LTM150WL

฿ 9,119.73

1 Piece(s) 5 Day(s) 15144.21910024131913194.55M12LT150M、LT150MC、LT-HPD150

฿ 16,076.83

1 Piece(s) 6 Day(s) 202572911931172517295.56M16LT200M