1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Precision Machine Vise

Loctite Precision Machine Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,521.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The lifting prevention mechanism suppresses the lifting of movable parts or workpieces. Made of ductile cast iron to prevent bending and damage during tightening. The sliding part has excellent wear resistance as it has been flame quenched (HRC45). The accuracy is higher than the former JIS 0 class. Even if it wears off, it can be easily disassembled to correct accuracy. The parallel accuracy of the parallel specification is within 0.01.

 
Part Number
LT100M
LT100MG
LT125M
LT125MG
LT150M
LT150MG
LT200M
LT200MG
LT250M
LT250MG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMouth Width
(mm)
Mouth Depth
(mm)
Maximum Opening
(mm)
Tightening Force
(kN)
Mass
(kg)
Specifications

฿ 36,521.30

NBY VISES 1 Piece(s) 5 Day(s) 101321024016-

฿ 39,862.28

NBY VISES 1 Piece(s) 6 Day(s) 101321024016Parallel specifications

฿ 45,580.63

NBY VISES 1 Piece(s) 6 Day(s) 126381124025-

฿ 49,904.25

NBY VISES 1 Piece(s) 6 Day(s) 126381124025Parallel specifications

฿ 58,619.22

NBY VISES 1 Piece(s) 5 Day(s) 151441434036-

฿ 58,619.22

NBY VISES 1 Piece(s) 7 Day(s) 151441434036Parallel specifications

฿ 119,385.18

NBY VISES 1 Piece(s) 6 Day(s) 202571904065-

฿ 119,385.18

NBY VISES 1 Piece(s) 6 Day(s) 202571904065Parallel specifications

฿ 202,162.44

NBY VISES 1 Piece(s) 6 Day(s) 25375.524850135-

฿ 202,162.44

NBY VISES 1 Piece(s) 6 Day(s) 25375.524850135Parallel specifications

Loading...

  1. 1

Basic Information

Standard guide block width(mm) 18