(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optional parts for the machining vise series.
A(mm) | 156 | B(mm) | 57 | C(mm) | 14 |
---|---|---|---|---|---|
D(mm) | 90 | E(mm) | 25 | F(mm) | 11 |
G(mm) | 18 | H(mm) | 10.5 | I(mm) | 14 |
J | 6 | K | 7 | Screw Diameter | M10 |
Compatible Vise | LTH3P-150S |
Please check the type/dimensions/specifications of the part LTH3P150S-JA in the Loctite Hydraulic Machine Vise Jaws series.
How can we improve?
How can we improve?