(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Welding magnet ideal for temporary retention and assembly in various welding work. An essential item for welders.
[Features]
· Equipped with powerful magnets on all sides that can be applied to a variety of purposes.
[Applications]
· Used for temporary retention and assembly in welding and assembly work.
Magnet ON / OFF Function | None | Material | Ferrite Magnet, Lock Material: Rolled Steel Material for General Structure |
---|
Please check the type/dimensions/specifications of the part MGW-90 in the Magnetic Welder for Welding series.
Part Number |
---|
MGW-120 |
MGW-120A |
MGW-C145 |
MGW-S145 |
MGW-S200 |
MGW-S300 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Holding Angle (°) | Adsorption Force (N) | Width (mm) | Depth (mm) | Height (mm) | Specifications | Maximum Magnetic Density (mT) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,130.77 | 1 Piece(s) | 45 Day(s) | 45~90 | 147 | 95 | 111 | 16 | Variable Type | 10 | ||
฿ 980.00 | 1 Piece(s) | 46 Day(s) | 45~90 | 147 | 156 | 102 | 16 | Variable Type | 12 | ||
฿ 7,337.00 | 1 Piece(s) | 46 Day(s) | 45~90 | 245 | 144 | 144 | 36 | Variable Type | 17 | ||
฿ 3,640.00 | 1 Piece(s) | 46 Day(s) | 90 | 245 | 144 | 144 | 36 | Fixed Model | 17 | ||
฿ 3,977.00 | 1 Piece(s) | 46 Day(s) | 90 | 588 | 230 | 230 | 20 | Fixed Model | 14 | ||
฿ 8,820.00 | 1 Piece(s) | 46 Day(s) | 90 | 980 | 305 | 305 | 38 | Fixed Model | 15 |
How can we improve?
How can we improve?