1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Parallel Block Set

Precision Parallel Block Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,759.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The 4 sides excluding the end faces have undergone finishing grinding and are machined in pairs.
· S50C type hardened to HRC46-53 with improved wear resistance.
· Comes inside a strong wooden storage case.
· Also sold separately.
· By using a high-precision parallel block to find the parallelism, precision machining can be performed while preventing the workpiece from floating

 
Part Number
HPA100SET
HPA125SET
HPA150SET
HPA200SET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(kg)
Set Content

฿ 20,759.41

NBY VISES 1 Piece(s) 6 Day(s) 1.7HP27 (8x15x100), HP28 (10x20x100), HP29 (10x25x100), HP30 (15x35x100) each X2 in 4 set box

฿ 26,960.27

NBY VISES 1 Piece(s) 3 Day(s) 2.4HP31 (8x15x125), HP32 (10x20x125), HP33 (10x30x125), HP34 (15x40x125) each X2 in 4 set box

฿ 25,990.08

NBY VISES 1 Piece(s) 5 Day(s) 6.8HP2 (15x20x150), HP3 (15x30x150), HP4 (20x30x150), HP5 (25x50x150) each X2 in 4 set box

฿ 44,404.26

NBY VISES 1 Piece(s) 6 Day(s) 9.8HP22 (10x20x200), HP23 (15x20x200), HP24 (15x30x200), HP25 (20x30x200), HP26 (25x50x200) each X2 in 5 set box

Loading...

  1. 1