(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard clamp (fine) for pull-down vise (free jaw vise).
Part Number |
---|
PV2-JA-H |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Model | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,752.56 | NBY VISES | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | PV-2 | 85 | 60 | 12 | 16.5 | 56 | 36 | - | 9 | 14 | 9 | M8 |
Loading...
How can we improve?
How can we improve?