1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workpiece Stop for 5-Axis Machine Vise

NBY VISES

Workpiece Stop for 5-Axis Machine Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,462.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Workpiece stop for 5-axis machine vise.

 
Part Number
LT5AU-100WST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,462.00

NBY VISES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 80 B(mm) 25 C(mm) 12
D(mm) 50 E(mm) 25 F(mm) 17
G(mm) 13 H(mm) 50 I(mm) 8.5
J(mm) 50 Mass(kg) 0.4 Compatible Vise LT5AU - all models

Please check the type/dimensions/specifications of the part LT5AU-100WST in the Workpiece Stop for 5-Axis Machine Vise series.