- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Clamper for Electrical Installations
Specifications of DC3
-
- Load Rating(t)
- 0.5
-
- Product Type
- Parts for Lever Hoist
-
- Grip Line Function(mm)
- 1.2~15
-
- Main Body Weight(kg)
- 0.7
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,748.93
|
LEVER HOISTS
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Load Rating(t)
- 0.5
-
- Product Type
- Parts for Lever Hoist
-
- Grip Line Function(mm)
- 1.2~15
-
- Main Body Weight(kg)
- 0.7
Product Description
It can be used for a wide range of purposes for electric power and electrical wiring such as overhead wiring work in factories and outdoors.
For use with a covered wire, it has a structure that prevents the coating from tearing.
Specifications of DC3
-
- Load Rating(t)
- 0.5
-
- Product Type
- Parts for Lever Hoist
-
- Grip Line Function(mm)
- 1.2~15
-
- Main Body Weight(kg)
- 0.7
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,748.93
|
LEVER HOISTS
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Usage
●Cladding wire for work of insulation wire.
●For electric power, electric installation, communication overhead line work.
Specification
●Bracing Wire Capacity(kg):500
●Gripping Wire Capacity(mm):1.2 to 15
●SPQ(piece):1
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?