(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool set TSH4509 (red, silver, black)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 31,153.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
TSH4509 SALE
TSH4509BK SALE
TSH4509SV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color

฿ 31,153.69

฿ 18,178.18

TNE HANDTOOL 1 Piece(s) 1 Day(s) Red

฿ 31,262.05

฿ 18,178.88

TNE HANDTOOL 1 Piece(s) 1 Day(s) Black

฿ 31,153.69

฿ 18,178.18

TNE HANDTOOL 1 Piece(s) 12 Day(s) Silver

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    508×232×302
  • Set Content(Point)
    54
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    16500

Product Description

Basic tool chest set.
[Features]
· A deluxe set that includes 12.7 mm drive sockets and a handle.
· Basic type which consists of a chest-type tool case with 53 tools inside.
· 3 colors are available.
[Applications]
· Ideal for assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.

Part Number
TSH4509 SALE
TSH4509BK SALE
TSH4509SV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color

฿ 31,153.69

฿ 18,178.18

TNE HANDTOOL 1 Piece(s) 1 Day(s) Red

฿ 31,262.05

฿ 18,178.88

TNE HANDTOOL 1 Piece(s) 1 Day(s) Black

฿ 31,153.69

฿ 18,178.18

TNE HANDTOOL 1 Piece(s) 12 Day(s) Silver

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A standard set whose tools are carefully selected and which is suitable for maintenance of various industrial machinery.
●A set including hexagon socket.

Specification

●Case Dimension(mm) W x D x H:508 x 232 x 302
●Set Contents(piece):53
●SPQ(set):1