(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Socket Wrench, Long Hexagonal Socket 3H-L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 222.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3H-03L
3H-04L
3H-05L
3H-06L
3H-07L
3H-08L
3H-10L
3H-12L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
Shaft length (A measurement) hexagon only
(mm)

฿ 321.00

TNE HANDTOOL 1 Piece(s) Same day 3 mm 356-6056 17 6 73

฿ 321.00

TNE HANDTOOL 1 Piece(s) Same day 4 mm 356-6064 17 6 73

฿ 222.00

HAND TOOLS 1 Piece(s) 1 Day(s) 5 mm 356-6072 17 8 73

฿ 222.00

HAND TOOLS 1 Piece(s) 1 Day(s) 6 mm 356-6081 17 8 73

฿ 321.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7 mm 356-6099 17 8 71

฿ 321.00

TNE HANDTOOL 1 Piece(s) Same day 8 mm 356-6102 19 - 71

฿ 230.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 mm 356-6111 20 - 71

฿ 361.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 12 mm 356-6129 22 - 70

Basic Specifications

Product Description

A socket wrench ideal for tightening and loosening hexagon socket head cap screws and hexagon socket locking screws in deep and narrow places.
[Features]
· Long hexagonal socket for manual work with a 9.5-mm insertion angle.
· As it is a long type, it can be used to access hex socket bolts and set screws in deep and narrow places.
· For manual use but designed to withstand high torques.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Part Number
3H-03L
3H-04L
3H-05L
3H-06L
3H-07L
3H-08L
3H-10L
3H-12L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
Shaft length (A measurement) hexagon only
(mm)

฿ 321.00

TNE HANDTOOL 1 Piece(s) Same day 3 mm 356-6056 17 6 73

฿ 321.00

TNE HANDTOOL 1 Piece(s) Same day 4 mm 356-6064 17 6 73

฿ 222.00

HAND TOOLS 1 Piece(s) 1 Day(s) 5 mm 356-6072 17 8 73

฿ 222.00

HAND TOOLS 1 Piece(s) 1 Day(s) 6 mm 356-6081 17 8 73

฿ 321.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7 mm 356-6099 17 8 71

฿ 321.00

TNE HANDTOOL 1 Piece(s) Same day 8 mm 356-6102 19 - 71

฿ 230.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 mm 356-6111 20 - 71

฿ 361.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 12 mm 356-6129 22 - 70

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications