(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Socket Wrench, Hexagonal Socket 4H

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 248.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4H-03
4H-04
4H-05
4H-06
4H-07
4H-08
4H-10
4H-12
4H-14
4H-17
4H-19
4H-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Shaft length (A measurement) hexagon only
(mm)
Mass
(g)

฿ 248.00

TNE HANDTOOL 1 Piece(s) Same day - 3 mm 49 119-7665 22 17 45

฿ 248.00

HAND TOOL 1 Piece(s) Same day - 4 mm 52 119-7673 22 20 45

฿ 248.00

HAND TOOL 1 Piece(s) Same day - 5 mm 55 356-6927 22 23 50

฿ 248.00

HAND TOOL 1 Piece(s) Same day - 6 mm 57 119-7690 22 25 60

฿ 248.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 7 mm 57 369-6561 22 25 65

฿ 248.00

TNE HANDTOOL 1 Piece(s) Same day - 8 mm 59 119-7703 22 27 75

฿ 272.00

TNE HANDTOOL 1 Piece(s) Same day - 10 mm 65 119-7711 22 30 90

฿ 306.00

HANDTOOL 1 Piece(s) Same day 10 12 mm 68 119-7720 22 33 105

฿ 321.00

HAND TOOL 1 Piece(s) Same day - 14 mm 69 119-7738 22 34 175

฿ 346.00

HANDTOOL 1 Piece(s) Same day 10 17 mm 74 119-7746 25 36 185

฿ 430.00

TNE HANDTOOL 1 Piece(s) Same day - 19 mm 78 369-6570 28 38 235

฿ 320.00

HAND TOOLS 1 Piece(s) 1 Day(s) - 22 mm 80 369-6588 28 40 250

Basic Specifications

Product Description

Hexagonal socket for hand tools with an insertion angle of 12.7 mm.
[Features]
· Various strength-enhancing alloy elements are blended.
· Complete heat treatment has been applied to raise alloy performance to the limit.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Part Number
4H-03
4H-04
4H-05
4H-06
4H-07
4H-08
4H-10
4H-12
4H-14
4H-17
4H-19
4H-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Shaft length (A measurement) hexagon only
(mm)
Mass
(g)

฿ 248.00

TNE HANDTOOL 1 Piece(s) Same day - 3 mm 49 119-7665 22 17 45

฿ 248.00

HAND TOOL 1 Piece(s) Same day - 4 mm 52 119-7673 22 20 45

฿ 248.00

HAND TOOL 1 Piece(s) Same day - 5 mm 55 356-6927 22 23 50

฿ 248.00

HAND TOOL 1 Piece(s) Same day - 6 mm 57 119-7690 22 25 60

฿ 248.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 7 mm 57 369-6561 22 25 65

฿ 248.00

TNE HANDTOOL 1 Piece(s) Same day - 8 mm 59 119-7703 22 27 75

฿ 272.00

TNE HANDTOOL 1 Piece(s) Same day - 10 mm 65 119-7711 22 30 90

฿ 306.00

HANDTOOL 1 Piece(s) Same day 10 12 mm 68 119-7720 22 33 105

฿ 321.00

HAND TOOL 1 Piece(s) Same day - 14 mm 69 119-7738 22 34 175

฿ 346.00

HANDTOOL 1 Piece(s) Same day 10 17 mm 74 119-7746 25 36 185

฿ 430.00

TNE HANDTOOL 1 Piece(s) Same day - 19 mm 78 369-6570 28 38 235

฿ 320.00

HAND TOOLS 1 Piece(s) 1 Day(s) - 22 mm 80 369-6588 28 40 250

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications