- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Socket Wrench Set (Full Set) 146
Specifications of 146
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork/joint for handwork type
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.35
-
- Socket shape
- Hexagonal/Double Hex/Joints
-
- Width across flat dimension (S Measurement)
- 5 mm / 5.5 mm / 6 mm / 7 mm / 8 mm / 9 mm / 10 mm / 11 mm / 12 mm / 13 mm / 14 mm / 14.5 mm / 15 mm / 16 mm / 17 mm / 17.5 mm / 18 mm / 19 mm / 20 mm / 21 mm / 22 mm / 23 mm / 24 mm / 25 mm / 26 mm / 27 mm / 28 mm / 29 mm / 30 mm / 32 mm / 35 mm / 36 mm / 38 mm / 41 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4
-
- Handle Type
- Ratchet / Spinner / T Type Slide
-
- Ratchet Handle Full Length Type
- Standard
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 18
-
- Trusco Code
- 116-3086
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 32,670.00
฿ 18,125.32
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Product Description
Assorted socket wrench set used for tightening and loosening hex bolts and nuts.
[Features]
· Equipped with handles and sockets with the width across flats of 5 to 41 mm.
· New metal case and 72-tooth gear new type ratchet handle equipped.
· Upgraded work efficiency.
[Applications]
· Ideal for assembly and maintenance of large machines as well as automobile, motorcycle, and bicycle maintenance work.
Specifications of 146
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork/joint for handwork type
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.35
-
- Socket shape
- Hexagonal/Double Hex/Joints
-
- Width across flat dimension (S Measurement)
- 5 mm / 5.5 mm / 6 mm / 7 mm / 8 mm / 9 mm / 10 mm / 11 mm / 12 mm / 13 mm / 14 mm / 14.5 mm / 15 mm / 16 mm / 17 mm / 17.5 mm / 18 mm / 19 mm / 20 mm / 21 mm / 22 mm / 23 mm / 24 mm / 25 mm / 26 mm / 27 mm / 28 mm / 29 mm / 30 mm / 32 mm / 35 mm / 36 mm / 38 mm / 41 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4
-
- Handle Type
- Ratchet / Spinner / T Type Slide
-
- Ratchet Handle Full Length Type
- Standard
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 18
-
- Trusco Code
- 116-3086
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 32,670.00
฿ 18,125.32
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The insertion angle is 6.35mm, 12.7mm, 19.0mm of inch, millimeter full set type.
●Suitable for assembly and maintenance such as for plant's large construction machinery and heavy chemical industry.Specification
●Set Contents(piece):66
●SPQ(set):1
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?