Socket Wrench Set 200MISO

Caution
Product Description
Standard type socket wrench set with 19.0 mm insertion.
[Features]
· Ideal for large machine/vehicle maintenance, civil engineering, and plant maintenance work.
· A popular set containing 8 sockets.
· Ideal for industrial machinery and automobile maintenance.
· For manual operation. 8 sockets, 4 handles.
· A standard set of socket wrenches with built-in ISO standard sockets in a metal case.
[Applications]
· Ideal for the maintenance of large machinery, vehicles, civil engineering and plants.
Features
●It is a set most suitable for large machine maintenance, public works maintenance, and plant maintenance work.Specification
●Input Drive(mm):19.0●Socket Contents:Dodecagonal: 24, 27, 30, 32, 36, 41, 46, 50(mm)
●Handle Contents:Ratchet Handle(471), Sliding T-handle(205), Extension Bar(610: 200mm, 611: 400mm)
●Set Contents(piece):12