(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SH406 |
SH410 |
SH412 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall length (L dimension) (mm) |
Trusco Code | Mass (g) |
Number of Socket Holders |
---|---|---|---|---|---|---|---|---|---|
฿ 248.00 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | 250 | 327-1595 | 50 | 6 | ||
฿ 331.00 |
HAND TOOLS | 1 Piece(s) | Same day | 310 | 327-1609 | 67 | 10 | ||
฿ 391.00 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | 310 | 327-1617 | 70 | 12 |
Socket holder that can store socket wrench sockets.
[Features]
· Can be used to neatly arrange sockets and joints.
· Impact socket can retain the status with pin and O-ring attached.
· Made only of rust-resistant stainless steel.
· It has elasticity due to the bending process and does not easily come off.
· Can be hung on a wall or fixed to a desk as it comes with screw holes.
· Impact socket pin can be inserted in any direction.
[Applications]
· Optimal for the containment and storage of sockets and attachments.
Part Number |
---|
SH406 |
SH410 |
SH412 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall length (L dimension) (mm) |
Trusco Code | Mass (g) |
Number of Socket Holders |
---|---|---|---|---|---|---|---|---|---|
฿ 248.00 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | 250 | 327-1595 | 50 | 6 | ||
฿ 331.00 |
HAND TOOLS | 1 Piece(s) | Same day | 310 | 327-1609 | 67 | 10 | ||
฿ 391.00 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | 310 | 327-1617 | 70 | 12 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?